Related Products
-
Part No. 2413$18.0415 Series & Ready Tube™ 1.5" Slotted Economy Floor Mount Base Plate -
Part No. 2180-Black$44.6815 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap -
Part No. 14003$33.4015, 30 & 40 Series Adjustable Die-Cast Floor Bracket
My Wish Lists
()2907
Wedge Floor Anchor: 1/2-13 x 5.500"
Wedge Floor Anchor: 1/2-13 x 5.500"
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| A | 5.500" |
| B | 3.587" |
| C | 2.250" |
| D | 1/2-13 |
| Tension | 7333.00 lb |
| Shear | 7449.00 lb |
| Weight | 0.307000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Finish Zinc A 5.500" B 3.587" C 2.250" D 1/2-13 Tension 7333.00 lb Shear 7449.00 lb Weight 0.307000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-