Related Products
-
Part No. 3117$0.555/16-18 x .875" Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()2900-Black
15 Series Aluminum Panel Mount Block
15 Series Aluminum Panel Mount Block
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | .406" c-bore .310" deep with .257" thru hole |
| B | .495" |
| C | .263" |
| D | 1.250" |
| E | 1.000" |
| F | 1.000" |
| G | 5/16-18 |
| H | .437" |
| J | .392" |
| K | .250" |
| L | .125" |
| Weight | 0.121000 |
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3671 | 1 | 1/4-20 x 1.000" Socket Head Cap Screw (SHCS) | |
| 3686 | 1 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
Mount to Panel
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3114 | 1 | 5/16-18 x .750" Button Head Socket Cap Screw (BHSCS) | |
| 3117 | 1 | 5/16-18 x .875" Button Head Socket Cap Screw (BHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A .406" c-bore .310" deep with .257" thru hole B .495" C .263" D 1.250" E 1.000" F 1.000" G 5/16-18 H .437" J .392" K .250" L .125" Weight 0.121000
-
- Description
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness.
- Incl. Hardware
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

