Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2893
Cable Tie Mounting Pad - 100 pack
Cable Tie Mounting Pad - 100 pack
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. It includes a self-adhesive backing. All cable tie mounting pads are sold in packs of 100.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Nylon |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | .740" |
| B | .740" |
| C | .130" |
| D | .050" |
| E | .200" |
| F | .190" |
| Weight | 0.002000 |
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. It includes a self-adhesive backing. All cable tie mounting pads are sold in packs of 100.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Nylon Finish Matte Color Black Process Molded A .740" B .740" C .130" D .050" E .200" F .190" Weight 0.002000
-
- Description
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. It includes a self-adhesive backing. All cable tie mounting pads are sold in packs of 100.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
