Related Products
- Part No. 1515-S
Total Price
................................................................................................................................ - Part No. 1530-S
Total Price
................................................................................................................................ - Part No. 40-4040
Total Price
................................................................................................................................
My Wish Lists
()2871
15 & 40 Series Economy T-Slot Cover
15 & 40 Series Economy T-Slot Cover
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an app lication. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. Tip: Use a soft faced mallet to tap the cover into the T-slot.
Total Price
................................................................................................................................Series | 15 Series, 40 Series |
Material | PVC |
Finish | Matte |
Color | Clear |
Process | Extruded |
A | .283" |
B | .505" |
C | .416" |
Weight | 0.126000 |
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an app lication. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. Tip: Use a soft faced mallet to tap the cover into the T-slot.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 15 Series, 40 Series Material PVC Finish Matte Color Clear Process Extruded A .283" B .505" C .416" Weight 0.126000
-
- Description
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an app lication. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. Tip: Use a soft faced mallet to tap the cover into the T-slot.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-