Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2853
15, 40 Series T-Slot Door Seal
15, 40 Series T-Slot Door Seal
LENGTH: 72.50"
- This sealing strip is designed to snap securely into the open T-slots of aluminum extrusion framing, creating a clean, finished appearance while blocking dust, debris, and moisture.
- Ideal for industrial equipment, enclosures, guards,
and custom assemblies - Medium density PVC foam sealing strip
- Sold in 72.50” (1.80 m) pieces
- Cut to your desired length with utility shears
LENGTH: 72.50"
- This sealing strip is designed to snap securely into the open T-slots of aluminum extrusion framing, creating a clean, finished appearance while blocking dust, debris, and moisture.
- Ideal for industrial equipment, enclosures, guards,
and custom assemblies - Medium density PVC foam sealing strip
- Sold in 72.50” (1.80 m) pieces
- Cut to your desired length with utility shears
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | PVC |
| Finish | Matte |
| Color | Black |
| Process | Extruded |
| A | 0.059” (1.50mm) |
| B | 1.272” (32.30mm) |
| C | 0.902” (22.90mm) |
| D | 0.250” (6.35mm) |
| E | 0.512” (13.00mm) |
| F | 0.768” (19.50mm) |
| Weight | 0.545000 |
LENGTH: 72.50"
- This sealing strip is designed to snap securely into the open T-slots of aluminum extrusion framing, creating a clean, finished appearance while blocking dust, debris, and moisture.
- Ideal for industrial equipment, enclosures, guards,
and custom assemblies - Medium density PVC foam sealing strip
- Sold in 72.50” (1.80 m) pieces
- Cut to your desired length with utility shears
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material PVC Finish Matte Color Black Process Extruded A 0.059” (1.50mm) B 1.272” (32.30mm) C 0.902” (22.90mm) D 0.250” (6.35mm) E 0.512” (13.00mm) F 0.768” (19.50mm) Weight 0.545000
-
- Description
LENGTH: 72.50"
- This sealing strip is designed to snap securely into the open T-slots of aluminum extrusion framing, creating a clean, finished appearance while blocking dust, debris, and moisture.
- Ideal for industrial equipment, enclosures, guards,
and custom assemblies - Medium density PVC foam sealing strip
- Sold in 72.50” (1.80 m) pieces
- Cut to your desired length with utility shears
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-


