Related Products
-
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2851
Light-Duty Adhesive Clamp x 3" Long
Light-Duty Adhesive Clamp x 3" Long
The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | PVC |
| Finish | Matte |
| Color | Clear |
| Process | Molded |
| A | .800" |
| B | .337" |
| C | .282" |
| D | .172" |
| E | 3.000" |
| Weight | 0.017000 |
The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material PVC Finish Matte Color Clear Process Molded A .800" B .337" C .282" D .172" E 3.000" Weight 0.017000
-
- Description
- The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-