Related Products
-
Part No. 3386$1.03Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 1010-YELLOW$0.841.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2835
10 Series Economy Lift-Off Hinge Assembly: Left Hinge
10 Series Economy Lift-Off Hinge Assembly: Left Hinge
The economy lift-off hinge assembly is a cost-effective option commonly used to create lift-off hinges for lightweight doors. It is available in a right-hand and a left-hand orientation. Each assembly is comprised of two hinges; one long pin hinge and one short pin hinge.
| ESD Safe | No |
| Series | 10 Series |
| Orientation | Left |
| Material | Aluminum |
| Leaf Grade | 5052-H32 |
| Pin Grade | 6061-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.088000 |
The economy lift-off hinge assembly is a cost-effective option commonly used to create lift-off hinges for lightweight doors. It is available in a right-hand and a left-hand orientation. Each assembly is comprised of two hinges; one long pin hinge and one short pin hinge.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3386 | 8 | Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Orientation Left Material Aluminum Leaf Grade 5052-H32 Pin Grade 6061-T6 Process Milled Finish Anodize Color Clear Weight 0.088000
-
- Description
The economy lift-off hinge assembly is a cost-effective option commonly used to create lift-off hinges for lightweight doors. It is available in a right-hand and a left-hand orientation. Each assembly is comprised of two hinges; one long pin hinge and one short pin hinge.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3386 8 Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
