Related Products
-
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
2834
15 & 40 Series Rubber Door Seal
15 & 40 Series Rubber Door Seal
LENGTH: 100 FT
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important: A minimum door gap of .250” (6.35mm) is required when using the rubber door seal.
LENGTH: 100 FT
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important: A minimum door gap of .250” (6.35mm) is required when using the rubber door seal.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Thermoplastic Elastomer |
| Finish | Matte |
| Color | Black |
| Process | Extruded |
| A | .170" |
| B | .322" |
| C | .750" |
| D | .742" |
| E | .320" |
| F | .530" |
| Length | per 100 foot roll |
| Weight | 8.393000 |
LENGTH: 100 FT
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important: A minimum door gap of .250” (6.35mm) is required when using the rubber door seal.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Thermoplastic Elastomer Finish Matte Color Black Process Extruded A .170" B .322" C .750" D .742" E .320" F .530" Length per 100 foot roll Weight 8.393000
-
- Description
LENGTH: 100 FT
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important: A minimum door gap of .250” (6.35mm) is required when using the rubber door seal.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-