Related Products
-
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 3319$1.24Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()2832
15 Series Economy Lift-Off Hinge Left Hand with Short Pin
15 Series Economy Lift-Off Hinge Left Hand with Short Pin
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32 |
| Pin Grade | 6061-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Max Load | 70 lb |
| A | 1.620" |
| B | 3.000" |
| C | 1.500" |
| D | 1.500" |
| E | .812" |
| F | .328" |
| G | .250" |
| H | .250" |
| J | .120" |
| K | .250" |
| L | 1.500" |
| M | 1.500" |
| Weight | 0.134000 |
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3319 | 4 | Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Leaf Grade 5052-H32 Pin Grade 6061-T6 Process Milled Finish Anodize Color Clear Max Load 70 lb A 1.620" B 3.000" C 1.500" D 1.500" E .812" F .328" G .250" H .250" J .120" K .250" L 1.500" M 1.500" Weight 0.134000
-
- Description
The economy lift-off hinge left hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3319 4 Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
