Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot
My Wish Lists
()2829
15 & 40 Series Rubber Door Seal
15 & 40 Series Rubber Door Seal
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important Caution: A minimum door gap of .250
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important Caution: A minimum door gap of .250
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Thermoplastic Elastomer |
| Finish | Matte |
| Color | Black |
| Process | Extruded |
| A | .170" |
| B | .332" |
| C | .750" |
| D | .742" |
| E | .320" |
| F | .530" |
| Length | per foot |
| Weight | 0.084000 |
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important Caution: A minimum door gap of .250
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Thermoplastic Elastomer Finish Matte Color Black Process Extruded A .170" B .332" C .750" D .742" E .320" F .530" Length per foot Weight 0.084000
-
- Description
The rubber door seal is made of black EPDM rubber which provides flexibility, making it a longer-lasting option. It has a key pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important Caution: A minimum door gap of .250
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-