Related Products
-
Part No. 4130-Black$81.6210 Series 90 Degree Double Pivot Bracket Assembly with "T" Handles -
Part No. 4142$36.5410 Series 90 Degree Left Hand Pivot Bracket Assembly with "T" Handle
My Wish Lists
()2798
10 Series "T" Handle Kit - Dynamic Pivot
10 Series "T" Handle Kit - Dynamic Pivot
The "T" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
| ESD Safe | No |
| Series | 10 Series |
| Material | Steel / Polyproylene |
| Finish | Zinc / Matte |
| Color | Black |
| A | 1.940" |
| B | 2.490" |
| C | 1.425" |
| D | .750" |
| E | .138" |
| F | .500" |
| Weight | 0.096000 |
The "T" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Steel / Polyproylene Finish Zinc / Matte Color Black A 1.940" B 2.490" C 1.425" D .750" E .138" F .500" Weight 0.096000
-
- Description
The "T" handle kit adds an adjustable stop to a dynamic pivot by securing it into a semi-permanent position and adds a grip to aid with adjustments. All mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-