Related Products
- 1.50" X 3.00” Lite T-Slotted Profile - Six Open T-Slots
-
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2759
15 Series Dual Roller Wheel Bracket Assembly
15 Series Dual Roller Wheel Bracket Assembly
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
| ESD Safe | No |
| Color | No |
| Series | 15 Series |
| Bracket (Qty.) | 2757 (1) |
| Wheel (Qty.) | 2290 (2) |
| Material | Nylon PA Glass Fiber Reinforced K222-D |
| Process | Injection Molded |
| Wheel Color | Black |
| Bracket Color | Clear Anodize |
| A | 3.000" |
| Weight | 0.813000 |
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Color No Series 15 Series Bracket (Qty.) 2757 (1) Wheel (Qty.) 2290 (2) Material Nylon PA Glass Fiber Reinforced K222-D Process Injection Molded Wheel Color Black Bracket Color Clear Anodize A 3.000" Weight 0.813000
-
- Description
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
