Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1002$0.481.00” X 1.00” T-Slotted Profile - Two Adjacent Open T-Slots
2751
10 Series Dual Roller Wheel Bracket Assembly
10 Series Dual Roller Wheel Bracket Assembly
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
| ESD Safe | No |
| Color | No |
| Series | 10 Series |
| Bracket (Qty.) | 2750 (1) |
| Wheel (Qty.) | 2281 (2) |
| Material | Nylon PA Glass Fiber Reinforced K222-D |
| Process | Injection Molded |
| Wheel Color | Black |
| Bracket Color | Clear Anodize |
| A | 1.000" |
| Weight | 0.253000 |
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Color No Series 10 Series Bracket (Qty.) 2750 (1) Wheel (Qty.) 2281 (2) Material Nylon PA Glass Fiber Reinforced K222-D Process Injection Molded Wheel Color Black Bracket Color Clear Anodize A 1.000" Weight 0.253000
-
- Description
The dual roller wheel bracket assembly mounts to a T-slot profile and includes one dual roller wheel bracket and two roller wheels with permanent lubricated bushings or ball bearings. The assembly is commonly used to create door frames, linear glides, or track systems. The mounting hardware is included.
-
CAD Files
-
CAD Files
-