Related Products
-
Part No. 2281$23.4710 to 10 Series Roller Wheel with Permanent Lubricated Bushing -
Part No. 2751-Black$90.9910 Series Dual Roller Wheel Bracket Assembly
My Wish Lists
()2750-Black
10 Series Dual Roller Wheel Bracket
10 Series Dual Roller Wheel Bracket
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.000" |
| B | .500" |
| C | .500" |
| D | 1.228" |
| E | .669" |
| F | .228" |
| G | .544" |
| H | 1/4-20 |
| J | 1/4-20 |
| K | .255" |
| L | .765" |
| M | 3.125" |
| N | .938" |
| P | 1.250" |
| Q | .500" |
| Weight | 0.138000 |
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.000" B .500" C .500" D 1.228" E .669" F .228" G .544" H 1/4-20 J 1/4-20 K .255" L .765" M 3.125" N .938" P 1.250" Q .500" Weight 0.138000
-
- Description
The dual roller wheel bracket is made of anodized aluminum and mounts to a T-slot profile. It is commonly used with roller wheels to form assemblies that create door frames, linear glides, and track systems. The mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
