Related Products
-
Part No. 1010-Black$0.571.00” X 1.00” T-Slotted Profile - Four Open T-Slots - 1.50” X 1.50” Ultra-Lite Smooth Surface T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2659
HDPE Pegboard: .25" Thick, Black
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant black panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily-accessible. This pegboard is a great way to save space while increasing productivity.
| ESD Safe | No |
| Series | Fractional |
| Color | Black |
| Thickness | .25" |
| Hole Spacing | 1.00" on center |
| Hole Diameter | 9/32 |
| Stock Sheet Size | 48” + .197/-0 x 96” + .394/-0 |
| Weight | 1.047000 |
| Finish | N/A |
| Material | HDPE |
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant black panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily-accessible. This pegboard is a great way to save space while increasing productivity.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Black Thickness .25" Hole Spacing 1.00" on center Hole Diameter 9/32 Stock Sheet Size 48” + .197/-0 x 96” + .394/-0 Weight 1.047000 Finish N/A Material HDPE
-
- Description
- High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant black panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily-accessible. This pegboard is a great way to save space while increasing productivity.
-
CAD Files
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers


