Related Products
-
Part No. 2433$11.2115 Series & Ready Tube Single Arm Wide Panel Retainer -
Part No. 2434$7.7115 Series & Ready Tube Single Arm Narrow Panel Retainer
2650
Aluminum Composite Panel: .236" Thick, Platinum
Aluminum Composite Panel: .236" Thick, Platinum
Aluminum Composite panels are a strong and durable option while being half the weight of aluminum. It provides impact and weather resistance and is stable up to 175 degrees Fahrenheit. This panel is easily machined and resists buckling and warping. Aluminum Composite panels are commonly used in guarding, enclosures and workstations.
Aluminum Composite panels are a strong and durable option while being half the weight of aluminum. It provides impact and weather resistance and is stable up to 175 degrees Fahrenheit. This panel is easily machined and resists buckling and warping. Aluminum Composite panels are commonly used in guarding, enclosures and workstations.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Platinum |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 50” x 122” +/- .079 |
| Orientation | N/A |
| Weight | 1.490000 |
| Finish | N/A |
| Material | Aluminum Composite |
Aluminum Composite panels are a strong and durable option while being half the weight of aluminum. It provides impact and weather resistance and is stable up to 175 degrees Fahrenheit. This panel is easily machined and resists buckling and warping. Aluminum Composite panels are commonly used in guarding, enclosures and workstations.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Platinum Thickness .236" (6mm) Stock Sheet Size 50” x 122” +/- .079 Orientation N/A Weight 1.490000 Finish N/A Material Aluminum Composite
-
- Description
Aluminum Composite panels are a strong and durable option while being half the weight of aluminum. It provides impact and weather resistance and is stable up to 175 degrees Fahrenheit. This panel is easily machined and resists buckling and warping. Aluminum Composite panels are commonly used in guarding, enclosures and workstations.
-
CAD Files

