Related Products
-
Part No. 2433$11.2115 Series & Ready Tube Single Arm Wide Panel Retainer -
Part No. 2496-Black$10.1210 Series Single Arm Narrow Panel Retainer
My Wish Lists
()2637
Lite Aluminum Composite Panel: .236" Thick, Black
Lite Aluminum Composite Panel: .236" Thick, Black
Lite Aluminum Composite panels are a light weight yet durable option. This panel is stable up to 125 degrees Fahrenheit and is weather resistant, making it suitable for indoor and outdoor applications. Lite Aluminum Composite is an aesthetic panel and available in five colors; it is commonly used in furniture, enclosures, signs and displays.
Lite Aluminum Composite panels are a light weight yet durable option. This panel is stable up to 125 degrees Fahrenheit and is weather resistant, making it suitable for indoor and outdoor applications. Lite Aluminum Composite is an aesthetic panel and available in five colors; it is commonly used in furniture, enclosures, signs and displays.
| ESD Safe | Yes |
| Series | Fractional |
| Color | Black |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.3/-0) |
| Orientation | N/A |
| Weight | 0.625000 |
| Finish | N/A |
| Material | Lite Aluminum Composite |
Lite Aluminum Composite panels are a light weight yet durable option. This panel is stable up to 125 degrees Fahrenheit and is weather resistant, making it suitable for indoor and outdoor applications. Lite Aluminum Composite is an aesthetic panel and available in five colors; it is commonly used in furniture, enclosures, signs and displays.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Color Black Thickness .236" (6mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.3/-0) Orientation N/A Weight 0.625000 Finish N/A Material Lite Aluminum Composite
-
- Description
Lite Aluminum Composite panels are a light weight yet durable option. This panel is stable up to 125 degrees Fahrenheit and is weather resistant, making it suitable for indoor and outdoor applications. Lite Aluminum Composite is an aesthetic panel and available in five colors; it is commonly used in furniture, enclosures, signs and displays.
-
CAD Files

