Related Products
-
Part No. 2433-Black$16.2615 Series & Ready Tube Single Arm Wide Panel Retainer -
Part No. 2496-Black$10.1210 Series Single Arm Narrow Panel Retainer
My Wish Lists
()2617
Expanded PVC Panel: .236" Thick, Black
Expanded PVC Panel: .236" Thick, Black
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
| ESD Safe | No |
| Series | Fractional |
| Color | Black |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) |
| Orientation | N/A |
| Weight | 0.900000 |
| Finish | N/A |
| Material | PVC |
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Black Thickness .236" (6mm) Stock Sheet Size 48” + .197/-0 x 96” + .394/-0 (1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0) Orientation N/A Weight 0.900000 Finish N/A Material PVC
-
- Description
Expanded polyvinyl chloride (PVC) panels are a lightweight, cost-effective option available in six colors. This panel is both chemical and weather resistant while being stable up to 140 degrees Fahrenheit. Expanded PVC panels are commonly used in signs, displays, and exhibits.
-
CAD Files

