Related Products
-
Part No. 2433-Black$16.2615 Series & Ready Tube Single Arm Wide Panel Retainer -
Part No. 2496-Black$10.1210 Series Single Arm Narrow Panel Retainer
My Wish Lists
()2613-S
ABS Haircell Panel: .236" Thick, Smooth, Black
Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
| ESD Safe | No |
| Series | Fractional |
| Color | Black |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” +.500/-0 (1219.2mm + 6.35/-0 x 2438.4mm + 12.7/-0 |
| Orientation | N/A |
| Weight | 1.700000 |
| Finish | N/A |
| Material | ABS |
Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Black Thickness .236" (6mm) Stock Sheet Size 48” + .250/-0 x 96” +.500/-0 (1219.2mm + 6.35/-0 x 2438.4mm + 12.7/-0 Orientation N/A Weight 1.700000 Finish N/A Material ABS
-
- Description
- Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
-
CAD Files

