Related Products
-
Part No. 2434-Black$12.6915 Series & Ready Tube Single Arm Narrow Panel Retainer
My Wish Lists
()2605
Acrylic Panel: .220 - .236" Thick, Black
Acrylic Panel: .220 - .236" Thick, Black
Acrylic panels are a cost-effective lightweight option that provides high optical clarity. It is stable up to 180 degrees Fahrenheit and weather resistant, making it ideal for both indoor and outdoor applications. Acrylic is more impact resistant than glass while being half the weight. It is easily machined and comes in a range of colors and thicknesses. This panel is commonly used in displays, signs, furniture and partitions.
Acrylic panels are a cost-effective lightweight option that provides high optical clarity. It is stable up to 180 degrees Fahrenheit and weather resistant, making it ideal for both indoor and outdoor applications. Acrylic is more impact resistant than glass while being half the weight. It is easily machined and comes in a range of colors and thicknesses. This panel is commonly used in displays, signs, furniture and partitions.
| ESD Safe | No |
| Series | Fractional |
| Color | Black |
| Thickness | .220 - .236" (6mm) |
| Stock Sheet Size | 48” x 96” +.250 / -0 (1219.2mm x 2438.4mm +6.35mm / -0) |
| Orientation | N/A |
| Weight | 1.450000 |
| Finish | N/A |
| Material | Acrylic |
Acrylic panels are a cost-effective lightweight option that provides high optical clarity. It is stable up to 180 degrees Fahrenheit and weather resistant, making it ideal for both indoor and outdoor applications. Acrylic is more impact resistant than glass while being half the weight. It is easily machined and comes in a range of colors and thicknesses. This panel is commonly used in displays, signs, furniture and partitions.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color Black Thickness .220 - .236" (6mm) Stock Sheet Size 48” x 96” +.250 / -0 (1219.2mm x 2438.4mm +6.35mm / -0) Orientation N/A Weight 1.450000 Finish N/A Material Acrylic
-
- Description
Acrylic panels are a cost-effective lightweight option that provides high optical clarity. It is stable up to 180 degrees Fahrenheit and weather resistant, making it ideal for both indoor and outdoor applications. Acrylic is more impact resistant than glass while being half the weight. It is easily machined and comes in a range of colors and thicknesses. This panel is commonly used in displays, signs, furniture and partitions.
-
CAD Files


