Related Products
-
Part No. 1501-Black-FB$1.411.50” X 1.50” T-Slotted Profile - Single Open T-Slots -
Part No. 1515-ULS-Black$0.921.50” X 1.50” Ultra-Lite Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515-UL-Black$0.921.50" X 1.50" Ultra-Lite T-Slotted Profile - Four Open T-Slots -
Part No. 4332$7.7315 Series & Ready Tube 2 Hole - Gusseted Inside Corner Bracket
My Wish Lists
()2558-Black
1501-Black 45 Degree Support, 18" Long
1501-Black 45 Degree Support, 18" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 15 Series |
| Profile | 1501-Black-FB |
| A | 1.500” |
| B | 1.500” |
| C | 18.000” |
| Weight | 1.594000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3112 | 2 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) | |
| 3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
| 3260 | 2 | .349" ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Profile 1501-Black-FB A 1.500” B 1.500” C 18.000” Weight 1.594000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
