Related Products
- Part No. 1515
Total Price
................................................................................................................................ - Part No. 1515-Lite
Total Price
................................................................................................................................ - Part No. 1501
Total Price
................................................................................................................................
My Wish Lists
()2556
1501 45 Degree Support, 6" Long
1501 45 Degree Support, 6" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Total Price
................................................................................................................................Series | 15 Series |
Profile | 1501 |
A | 1.500” |
B | 1.500” |
C | 6.000” |
Weight | 0.517000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3112 | 2 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) | |
3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
3260 | 2 | .349" ID Washer |
Product Specs
- Product Details
-
Series 15 Series Profile 1501 A 1.500” B 1.500” C 6.000” Weight 0.517000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3112 2 5/16-18 x .750" Socket Head Cap Screw (SHCS)
3278 2 5/16-18 Slide-in Economy T-Nut - Offset Thread
3260 2 .349" ID Washer
- CAD Files
- CAD Files
-