Related Products
- 1.50” X 1.50” Ultra-Lite Smooth Surface T-Slotted Profile - Four Open T-Slots
-
Part No. 1515-Black-FB$1.611.50” X 1.50” T-Slotted Profile - Four Open T-Slots - 1.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()2555-Black
1515-Black 45 Degree Support, 24" Long
1515-Black 45 Degree Support, 24" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 15 Series |
| Profile | 1515-Black-FB |
| A | 1.500” |
| B | 1.500” |
| C | 24.000” |
| Weight | 2.884000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3112 | 2 | 5/16-18 x .750" Socket Head Cap Screw (SHCS) | |
| 3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
| 3260 | 2 | .349" ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Profile 1515-Black-FB A 1.500” B 1.500” C 24.000” Weight 2.884000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

