10 Series Double Arm Wide Mesh Retainer with Wide Backing Plate
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series
Part Number
Qty
Description
3321
2
Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
Mount to Backing Plate
Series
Part Number
Qty
Description
3063
4
1/4-20 x .625" Button Head Socket Cap Screw (BHSCS)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer and two wide backing plates. The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.