Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
2512
10 Series Double Arm Narrow Panel Retainer
10 Series Double Arm Narrow Panel Retainer
The double arm narrow panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. It is a strong fastening option that is simple to use, provides stability and reduces vibration. The double arm narrow panel retainer is perfect in instances when a profile is connecting two adjacent panels. It requires a drill through machining service on the panel.
The double arm narrow panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. It is a strong fastening option that is simple to use, provides stability and reduces vibration. The double arm narrow panel retainer is perfect in instances when a profile is connecting two adjacent panels. It requires a drill through machining service on the panel.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 3.021" |
| B | .500" |
| C | .392" |
| D | 1.119" |
| E | .257" |
| F | 1/4-20 |
| G | .188" |
| H | .188" |
| J | 1.021" |
| K | 1.000" |
| L | .375" |
| M | .563" |
| N | 1.000" |
| Weight | 0.064000 |
The double arm narrow panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. It is a strong fastening option that is simple to use, provides stability and reduces vibration. The double arm narrow panel retainer is perfect in instances when a profile is connecting two adjacent panels. It requires a drill through machining service on the panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 1 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 3.021" B .500" C .392" D 1.119" E .257" F 1/4-20 G .188" H .188" J 1.021" K 1.000" L .375" M .563" N 1.000" Weight 0.064000
-
- Description
The double arm narrow panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. It is a strong fastening option that is simple to use, provides stability and reduces vibration. The double arm narrow panel retainer is perfect in instances when a profile is connecting two adjacent panels. It requires a drill through machining service on the panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 1 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-

