Related Products
-
Part No. 25-2550$0.7325mm X 50mm T-Slotted Profile - Six Open T-Slots -
Part No. 11-6714$0.47M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 25-2576$1.0525mm X 75mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()25-8901-914
25 Series Standard Slide-in T-Nut
25 Series Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 25 Series |
| Type | T-Nut Profile |
| Material | Steel |
| Grade | 1215 |
| Finish | Mill |
| Color | Black or Bright |
| A | 914.00mm |
| B | Per Your Specifications |
| C | 10.95mm |
| D (Thread) | Per Your Specifications |
| E | 4.34mm |
| Weight | 0.274200 |
| Max Length (inches) | 35.984300 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Type T-Nut Profile Material Steel Grade 1215 Finish Mill Color Black or Bright A 914.00mm B Per Your Specifications C 10.95mm D (Thread) Per Your Specifications E 4.34mm Weight 0.274200 Max Length (inches) 35.984300
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-