Related Products
My Wish Lists
()25-8547
Standard Nub Profile - Metric
Standard Nub Profile - Metric
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 25.00mm |
| B | 27.00mm |
| C | 12.50mm |
| D | 6.40mm |
| E | 2.00mm |
| F | 2.90mm |
| G | 12.50mm |
| H | 5.00mm |
| Weight | 0.090000 |
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 25.00mm B 27.00mm C 12.50mm D 6.40mm E 2.00mm F 2.90mm G 12.50mm H 5.00mm Weight 0.090000
-
- Description
The standard nub profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



