Related Products
-
Part No. 25-6425$67.0525 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6726$78.9025 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 25-6426$86.2725 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-8526
Double Flange Bearing Profile: 25 Series
Double Flange Bearing Profile: 25 Series
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
$0.0431
*cut charge of $3.00
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 157.480315 |
| Finish | Mill |
| Color | Natural |
| Process | Extruded |
| A | 74.09mm |
| B | 25.15mm |
| C | 31.20mm |
| D | 8.00mm |
| E | 23.20mm |
| F | 16.47mm |
| G | 22.44mm |
| H | 27.20mm |
| J | 33.15mm |
| K | 4.00mm |
| Weight | 0.100000 |
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Max Length (inches) 157.480315 Finish Mill Color Natural Process Extruded A 74.09mm B 25.15mm C 31.20mm D 8.00mm E 23.20mm F 16.47mm G 22.44mm H 27.20mm J 33.15mm K 4.00mm Weight 0.100000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
CAD Files
-