Related Products
-
Part No. 25-6415$63.1925 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6715$55.9225 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing -
Part No. 25-6716$73.7525 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing
My Wish Lists
()25-8520
Single Flange Bearing Profile: 25 Series
Single Flange Bearing Profile: 25 Series
The single flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 49.73mm |
| B | 16.48mm |
| C | 5.99mm |
| D | 27.25mm |
| E | 3.99mm |
| F | 25.22mm |
| G | 41.12mm |
| H | 7.98mm |
| J | 33.14mm |
| K | 23.29mm |
| Weight | 0.090000 |
The single flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 49.73mm B 16.48mm C 5.99mm D 27.25mm E 3.99mm F 25.22mm G 41.12mm H 7.98mm J 33.14mm K 23.29mm Weight 0.090000
-
- Description
The single flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
