Related Products
-
Part No. 25-4025$8.4525 Series 0 Degree Dynamic Right Angle Pivot Nub -
Part No. 25-4026$8.4525 Series 90 Degree Dynamic Right Angle Pivot Nub -
Part No. 25-4027$15.3125 Series Universal Dynamic Right Angle Pivot Nub
My Wish Lists
()25-8446
Right Angle Nub Profile - Metric
Right Angle Nub Profile - Metric
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 157.480315 |
| Color | Natural |
| Process | Extruded |
| A | 25.00mm |
| B | 27.00mm |
| C | 12.50mm |
| D | 6.40mm |
| E | 1.10mm |
| F | 2.90mm |
| G | 12.50mm |
| H | 5.00mm |
| Weight | 0.093300 |
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 157.480315 Color Natural Process Extruded A 25.00mm B 27.00mm C 12.50mm D 6.40mm E 1.10mm F 2.90mm G 12.50mm H 5.00mm Weight 0.093300
-
- Description
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-