Related Products
-
Part No. 25-4113$7.2925 Series 4 Hole - Wide Inside Corner Bracket
25-8217
Angle Profile: 25mm x 25mm x 4.00mm
Angle Profile: 25mm x 25mm x 4.00mm
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.0236
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 25.00mm |
| B | 4.00mm |
| C | 3.00mm |
| D | 4.00mm |
| E | 25.00mm |
| Weight | 0.026700 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 25.00mm B 4.00mm C 3.00mm D 4.00mm E 25.00mm Weight 0.026700
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-

