Related Products
-
Part No. 25-4176-Black$9.9625 Series 3 Hole - Inside Corner Bracket -
Part No. 25-4175-Black$13.6825 Series 6 Hole - Wide 2x4 Inside Corner Bracket
My Wish Lists
()25-8213-Black
Angle Profile: 50mm x 25mm x 4.00mm
Angle Profile: 50mm x 25mm x 4.00mm
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 50.00mm |
| B | 4.00mm |
| C | 3.00mm |
| D | 4.00mm |
| E | 25.00mm |
| Weight | 0.040000 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 50.00mm B 4.00mm C 3.00mm D 4.00mm E 25.00mm Weight 0.040000
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
