Related Products
-
Part No. 25-6415$63.1925 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6416$81.1225 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 25-6425$67.0525 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
My Wish Lists
()25-6852
25 Series Wing Nut Linear Bearing Brake Kit
25 Series Wing Nut Linear Bearing Brake Kit
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 25 Series |
| Material | Steel |
| Process | Cold Forged |
| Finish | Zinc |
| Color | Bright / Black |
| Thread | 1/4-20 |
| A | 21.97mm |
| B | 29.41mm |
| C | 12.70mm |
| D | 3.81mm |
| Weight | 0.028000 |
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Steel Process Cold Forged Finish Zinc Color Bright / Black Thread 1/4-20 A 21.97mm B 29.41mm C 12.70mm D 3.81mm Weight 0.028000
-
- Description
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-