Related Products
- Part No. 25-5050-Black
Total Price
................................................................................................................................ - Part No. 25-2525-Black
Total Price
................................................................................................................................ - Part No. 25-2525
Total Price
................................................................................................................................
My Wish Lists
()25-6793
25 Series Double-Keyed UniBearing™ Pad
25 Series Double-Keyed UniBearing™ Pad
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
Total Price
................................................................................................................................Series | 25 Series |
Material | UHMW PE |
Process | Injection Molded |
Finish | Smooth |
Color | Black |
A | 20.62mm |
B | 10.31mm |
C | 10.98mm |
D | 25.40mm |
E | 4.37mm |
F | 7.62mm |
G | 47.37mm |
H | 3.81mm |
J | 7.19mm |
K | 6.25mm |
L | 1.91mm |
Weight | 0.028000 |

The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
Product Specs
- Product Details
-
Series 25 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 20.62mm B 10.31mm C 10.98mm D 25.40mm E 4.37mm F 7.62mm G 47.37mm H 3.81mm J 7.19mm K 6.25mm L 1.91mm Weight 0.028000
-
- Description
The double-keyed UniBearing™ pad is commonly used with a UniBearing™ to create custom bearings. It has a double key and mounts to the profile using stainless steel flathead socket cap screws. It provides a flat bearing and quick change-out as well as being designed with rounded corners on the molded pad for easy installation.
- CAD Files
- CAD Files
-