Related Products
-
Part No. 25-6725$59.7625 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing -
Part No. 25-6724$112.6325 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 25-6715$55.9225 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing
My Wish Lists
()25-6780
25 Series Linear Bearing Shim Stock (10-pack)
25 Series Linear Bearing Shim Stock (10-pack)
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10. Only compatible with Single-Keyed Bearing Pads.
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10. Only compatible with Single-Keyed Bearing Pads.
| ESD Safe | No |
| Series | 25 Series |
| Material | Mylar |
| Process | Cut |
| Color | Clear |
| A | 20.62mm |
| B | 4.44mm |
| C | 38.10mm |
| D | 10.31mm |
| E | .13mm |
| F | 47.63mm |
| Weight | 0.005000 |
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10. Only compatible with Single-Keyed Bearing Pads.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Mylar Process Cut Color Clear A 20.62mm B 4.44mm C 38.10mm D 10.31mm E .13mm F 47.63mm Weight 0.005000
-
- Description
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10. Only compatible with Single-Keyed Bearing Pads.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-