Related Products
My Wish Lists
()25-6766-Black
25 Series Double Long UniBearing™
25 Series Double Long UniBearing™
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 79.38mm |
| B | 6.20mm |
| C | 1.52mm |
| D | 7.92mm |
| E | 3.96mm |
| F | 7.77mm |
| G | 10.08mm |
| H | 27.00mm |
| J | 39.70mm |
| K | 52.40mm |
| L | 69.29mm |
| M | 12.50mm |
| N | 12.50mm |
| P | 25.00mm |
| Q | 25.00mm |
| R | 100.00mm |
| S | M6 SHCS |
| T | M6 x 1.0 |
| U | 8-32 |
| V | 6.30mm |
| Weight | 0.362000 |
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6508 | 4 | M6 x 8.00mm Socket Head Cap Screw (SHCS) | |
| 25-1962 | 2 | M6 Double Slide-in Economy T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 79.38mm B 6.20mm C 1.52mm D 7.92mm E 3.96mm F 7.77mm G 10.08mm H 27.00mm J 39.70mm K 52.40mm L 69.29mm M 12.50mm N 12.50mm P 25.00mm Q 25.00mm R 100.00mm S M6 SHCS T M6 x 1.0 U 8-32 V 6.30mm Weight 0.362000
-
- Description
The double long UniBearing™ has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing™ is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and flexibility. The pads are mounted using stainless steel flathead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be fixed; when fixed, it allows the guardrail and assembly to move. All UniBearings™ come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a flat surface.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
- Downloads
-
Instructions
-



