Related Products
- Part No. 25-2550-Black
Total Price
................................................................................................................................ - Part No. 25-5050
Total Price
................................................................................................................................ - Part No. 25-2550
Total Price
................................................................................................................................
My Wish Lists
()25-6735
25 Series Short - Double Mount Unibearing™ Assembly
25 Series Short - Double Mount Unibearing™ Assembly
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Total Price
................................................................................................................................Series | 25 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | 65.85mm |
B | 47.00mm |
C | 79.38mm |
D | 25-2550 |
Weight | 0.594000 |
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
13-6508 | 4 | M6 x 8.00mm Socket Head Cap Screw (SHCS) | |
25-1962 | 2 | M6 Double Slide-in Economy T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear Process Extruded A 65.85mm B 47.00mm C 79.38mm D 25-2550 Weight 0.594000
-
- Description
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 13-6508 4 M6 x 8.00mm Socket Head Cap Screw (SHCS)
25-1962 2 M6 Double Slide-in Economy T-Nut
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-