Related Products
- Part No. 25-2525
Total Price
................................................................................................................................ - Part No. 25-2525-Black-FB
Total Price
................................................................................................................................ - Part No. 25-2525-Black
Total Price
................................................................................................................................
My Wish Lists
()25-6730
25 Series Short - Single Mount Unibearing™ Assembly
25 Series Short - Single Mount Unibearing™ Assembly
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Total Price
................................................................................................................................Series | 25 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | 52.40mm |
B | 47.00mm |
C | 40.85mm |
D | 25-2525 |
Weight | 0.356000 |

The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 13-6508 | 4 | M6 x 8.00mm Socket Head Cap Screw (SHCS) |
![]() | 25-1962 | 2 | M6 Double Slide-in Economy T-Nut |
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 52.40mm B 47.00mm C 40.85mm D 25-2525 Weight 0.356000
-
- Description
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 13-6508 4 M6 x 8.00mm Socket Head Cap Screw (SHCS)
25-1962 2 M6 Double Slide-in Economy T-Nut
- CAD Files
- CAD Files
-