Related Products
-
Part No. 75-3409$1.31Bolt Assembly: M6 x 16.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-6726-Black
25 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing
25 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing
The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 31.20mm |
| B | 8.00mm |
| C | 23.20mm |
| D | 1.80mm |
| E | 41.15mm |
| F | 4.00mm |
| G | 33.15mm |
| H | 7.80mm |
| J | 16.47mm |
| K | 4.00mm |
| L | 74.09mm |
| M | 100.00mm |
| N | n/a |
| P | 12.50mm |
| Q | 8.48mm |
| R | 37.05mm |
| S | 25.00mm |
| T | 25.00mm |
| U | #8 FHS |
| V | n/a |
| W | 6.30mm |
| X | 57.12mm |
| Y | 25.00mm |
| Z | 12.50mm |
| AA | 10.64mm |
| Weight | 0.447000 |
The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 31.20mm B 8.00mm C 23.20mm D 1.80mm E 41.15mm F 4.00mm G 33.15mm H 7.80mm J 16.47mm K 4.00mm L 74.09mm M 100.00mm N n/a P 12.50mm Q 8.48mm R 37.05mm S 25.00mm T 25.00mm U #8 FHS V n/a W 6.30mm X 57.12mm Y 25.00mm Z 12.50mm AA 10.64mm Weight 0.447000
-
- Description
The 3-slot mount – double flange long standard linear bearing without brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

