Related Products
-
Part No. 25-6425$67.0525 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 25-6725$59.7625 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing
My Wish Lists
()25-6491
25 Series Single-Keyed Standard Linear Bearing Pad
25 Series Single-Keyed Standard Linear Bearing Pad
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 25 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 6.35mm |
| B | 46.69mm |
| C | 20.62mm |
| D | 10.84mm |
| E | 9.33mm |
| F | 6.35mm |
| G | 10.31mm |
| H | 2.77mm |
| J | 25.00mm |
| K | 3.81mm |
| L | 7.19mm |
| M | 6.25mm |
| N | No |
| Weight | 0.008000 |
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 25-3625 | 2 | 25 Series Bearing Pad Screw |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 6.35mm B 46.69mm C 20.62mm D 10.84mm E 9.33mm F 6.35mm G 10.31mm H 2.77mm J 25.00mm K 3.81mm L 7.19mm M 6.25mm N No Weight 0.008000
-
- Description
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
25-3625 2 25 Series Bearing Pad Screw
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
