Related Products
-
Part No. 75-3409$1.31Bolt Assembly: M6 x 16.00mm Blue BHSCS with Washer and Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-6415-Black
25 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
25 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 49.73mm |
| B | 16.48mm |
| C | 5.99mm |
| D | 1.80mm |
| E | 41.12mm |
| F | 33.15mm |
| G | 7.80mm |
| H | 3.99mm |
| J | 33.25mm |
| K | 7.98mm |
| L | 47.00mm |
| M | 23.50mm |
| N | 11.00mm |
| P | 20.56mm |
| Q | 25.00mm |
| R | #8 FHS |
| S | 6.53mm |
| T | 6.30mm |
| U | 25.00mm |
| V | 11.00mm |
| W | 8.23mm |
| X | 10.69mm |
| Weight | 0.189000 |
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 49.73mm B 16.48mm C 5.99mm D 1.80mm E 41.12mm F 33.15mm G 7.80mm H 3.99mm J 33.25mm K 7.98mm L 47.00mm M 23.50mm N 11.00mm P 20.56mm Q 25.00mm R #8 FHS S 6.53mm T 6.30mm U 25.00mm V 11.00mm W 8.23mm X 10.69mm Weight 0.189000
-
- Description
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

