Related Products
-
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-4139-Black
25 Series 90 Degree Left Hand Pivot Bracket Assembly with "L" Handle
25 Series 90 Degree Left Hand Pivot Bracket Assembly with "L" Handle
The 90 degree left hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has permanently lubricated bronze bushings that act as high-strength pivot point.
The 90 degree left hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has permanently lubricated bronze bushings that act as high-strength pivot point.
| ESD Safe | No |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Plate (Qty.) | 25-4133 (1) |
| Nub (Qty.) | 25-4187 (1) |
| Handle (Qty.) | 25-2796 (1) |
| A | 51.84mm |
| B | 25.00mm |
| C | 69.24mm |
| D | 13.77mm |
| E | 75.00mm |
| F | 107.46mm |
| G | 6.50mm |
| H | 62.50mm |
| Weight | 0.252000 |
The 90 degree left hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has permanently lubricated bronze bushings that act as high-strength pivot point.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 3 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Plate (Qty.) 25-4133 (1) Nub (Qty.) 25-4187 (1) Handle (Qty.) 25-2796 (1) A 51.84mm B 25.00mm C 69.24mm D 13.77mm E 75.00mm F 107.46mm G 6.50mm H 62.50mm Weight 0.252000
-
- Description
The 90 degree left hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has permanently lubricated bronze bushings that act as high-strength pivot point.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 3 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-

