Related Products
-
Part No. 13-6310$0.35M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)
25-4119-Black
25 Series 2 Hole - Inside Corner Bracket
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 25.00mm |
| B | 25.00mm |
| C | 4.00mm |
| D | 12.50mm |
| E | 11.00mm |
| F | 22.00mm |
| G | 6.80mm |
| Weight | 0.021000 |
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6310 | 2 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 25.00mm B 25.00mm C 4.00mm D 12.50mm E 11.00mm F 22.00mm G 6.80mm Weight 0.021000
-
- Description
- The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

