Related Products
- Part No. 25-5013
Total Price
................................................................................................................................ - Part No. 25-5050
Total Price
................................................................................................................................ - Part No. 25-2550
Total Price
................................................................................................................................
My Wish Lists
()25-4114
25 Series 8 Hole - Inside Corner Bracket
25 Series 8 Hole - Inside Corner Bracket
The 8 hole - inside corner bracket is an external fastening method that creates a 90 degree connection and has four holes on each side of the bracket, comprised of two rows and two columns. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 8 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 8 hole - inside corner bracket is an external fastening method that creates a 90 degree connection and has four holes on each side of the bracket, comprised of two rows and two columns. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 8 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 25 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
A | 50.00mm |
B | 50.00mm |
C | 4.00mm |
D | 12.50mm |
E | 11.00mm |
F | 25.00mm |
G | 47.00mm |
H | 6.80mm |
Weight | 0.097000 |
The 8 hole - inside corner bracket is an external fastening method that creates a 90 degree connection and has four holes on each side of the bracket, comprised of two rows and two columns. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 8 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3404 | 8 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear A 50.00mm B 50.00mm C 4.00mm D 12.50mm E 11.00mm F 25.00mm G 47.00mm H 6.80mm Weight 0.097000
-
- Description
The 8 hole - inside corner bracket is an external fastening method that creates a 90 degree connection and has four holes on each side of the bracket, comprised of two rows and two columns. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 8 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3404 8 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- CAD Files
- CAD Files
-