Related Products
- Part No. 25-2525
Total Price
................................................................................................................................ - Part No. 25-2514
Total Price
................................................................................................................................ - Part No. 25-2502
Total Price
................................................................................................................................
My Wish Lists
()25-4108
25 Series 2 Hole - Lite Inside Corner Bracket
The 2 hole - lite inside corner bracket is an external fastening method that creates a 90 degree connection. It is a lightweight bracket that requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - lite inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 25 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
A | 25.00mm |
B | 25.00mm |
C | 3.00mm |
D | 12.50mm |
E | 12.50mm |
F | 25.00mm |
G | 6.30mm |
Weight | 0.019000 |
The 2 hole - lite inside corner bracket is an external fastening method that creates a 90 degree connection. It is a lightweight bracket that requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - lite inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3404 | 2 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
Series 25 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear A 25.00mm B 25.00mm C 3.00mm D 12.50mm E 12.50mm F 25.00mm G 6.30mm Weight 0.019000
-
- Description
- The 2 hole - lite inside corner bracket is an external fastening method that creates a 90 degree connection. It is a lightweight bracket that requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 2 hole - lite inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3404 2 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- CAD Files
- CAD Files
-