Related Products
-
Part No. 75-3404$0.81Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
25-4107-Black
25 Series 2 Hole - Straight Flat Plate
25 Series 2 Hole - Straight Flat Plate
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 50.00mm |
| B | 22.00mm |
| C | 25.00mm |
| D | 12.50mm |
| E | 11.00mm |
| F | 6.30mm |
| G | 4.00mm |
| Weight | 0.024000 |
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3404 | 2 | Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 50.00mm B 22.00mm C 25.00mm D 12.50mm E 11.00mm F 6.30mm G 4.00mm Weight 0.024000
-
- Description
The 2 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature for most profile series when the assembly bolts are tightened to the required torque, creating a strong connection. The suggested mounting hardware for the 2 hole - straight flat plate can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3404 2 Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
-
CAD Files
-
CAD Files
-

