Related Products
-
Part No. 25-6700$1.0025 Series Single-Keyed Standard Bearing Pad Profile -
Part No. 25-6701$1.0025 Series Single-Keyed Standard Bearing Pad Profile
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-3626
25 Series Bearing Pad Screw
25 Series Bearing Pad Screw
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Stainless Steel |
| Finish | Stainless |
| Process | Formed |
| A | 8.43mm |
| B (Length) | 12.70mm |
| Standard Size | #8 FHS |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Stainless Steel Finish Stainless Process Formed A 8.43mm B (Length) 12.70mm Standard Size #8 FHS Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-