25-3502
9.22mm ID Washer
9.22mm ID Washer
9.22mm ID Washer
Series | Metric |
Material | Plastic |
Finish | Nylon |
Color | White |
Type | n/a |
Mfg Standard | n/a |
A | 13.84mm |
B | 9.22mm |
C | 1.27mm |
Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Metric |
Material | Plastic |
Finish | Nylon |
Color | White |
Type | n/a |
Mfg Standard | n/a |
A | 13.84mm |
B | 9.22mm |
C | 1.27mm |
Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.