Related Products
-
Part No. 25-2028$3.0625 Series 50mm x 50mm End Cap with Push-In Fastener -
Part No. 25-2025$2.4725 Series 25mm x 50mm End Cap with Push-In Fastener -
Part No. 25-2015$1.9125 Series 25mm x 25mm End Cap with Push-In Fastener
25-3272
25 Series Push-In Fastener
25 Series Push-In Fastener
| ESD Safe | No |
| Series | 25 Series |
| Material | Plastic |
| Color | Black |
| A | 14.10mm |
| B | 6.10mm |
| C | 10.16mm |
| Weight | 0.000400 |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Plastic Color Black A 14.10mm B 6.10mm C 10.16mm Weight 0.000400
-
-
CAD Files
-
CAD Files
-