Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-3266
Self Tapping End Cap Screw (STECS): 12-24 x 9.12mm
Self Tapping End Cap Screw (STECS): 12-24 x 9.12mm
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 10.90mm |
| B | 4.00mm |
| C | 3.23mm |
| D (Length) | 9.12mm |
| E (Thread) | 12-24 |
| Weight | 0.006000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Steel Finish Zinc Color Black A 10.90mm B 4.00mm C 3.23mm D (Length) 9.12mm E (Thread) 12-24 Weight 0.006000
-
-
CAD Files
-
CAD Files
-


